Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
81150-22 - Emergency stop button with push button in Ø 22.3 mm housing "Minibox" connection M12
Bill of material
81150-22-214200
BEST
Order No.
81150-22-214200
EINBAUD
Installed Ø
22.3 mm
AA
Connection
M12 8 pole, A encoded
ANZOE
Number of NC contacts
2
ANZSL
Number of NO contacts
1
ANZSLT
No. of NO contacts
1
BSP
Operating voltage
1-36 Vol%
BSTROM
Operating current
1-250 mA
SUE
Self-monitoring
yes
UELS
Overlist safe
yes
SCHALTST
Switch position indicator
yes
BLOCKSK
Blocking protection collar
no
BL
Illuminatable
no
ENTR
Release
right/left rotation
SA
Safety rating
IP65
DGW
Contact resistance
<50 mOhm
PSP
Test voltage
1.5 kV
PZ
Bounce time
<10 ms
SKL
Protection class
II Protective insulation
GEW
Approx. weight
0.1627 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85371091
EAN
EAN-Nr. norelem
4059495713021
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models