Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
8184040000 - DK AND 35 24VDC
Bill of material
Weidmueller 8184040000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8184040000
MANUTYPEDESC
Manufacturer Type Description
DK AND 35 24VDC
DESCSHORT
Short Description
Function component (signal processing) AND gate, Rated input level: 24 V DC= High, 0 V = Low
DESCLONG
Long Description
Functional component for implementing logic operators such as OR / AND / NOR.
GTIN
4008190121938
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
57 mm
BAB577
depth
65 mm
BAF016
width
12 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型