Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
8193995 - EMT (23X109)R GY CUS
Bill of material
PHOENIX CONTACT 8193995
MANUID
Product number of the Manufacturer
8193995
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, gray, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 23 x 109 mm
MANUTYPEDESC
Manufacturer Type Description
EMT (23X109)R GY CUS
PREVIEW
Preview
INTNO
International product number
4055626292243
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
109 mm
BAF016
width
109 mm
BAA020
height
13 mm
AAF040
net weight
0.003 kg
BAB577
depth
0.17 mm
AAZ231
Width label space
109 mm
AAZ232
Height label space
13 mm
AAZ229
Assembly type
snap
BAD656
Without halogens
Yes
AAO663
GTIN
4055626292243
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, gray, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 23 x 109 mm
AAO057
Product type
EMT (23X109)R GY CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models