Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
8199182 - LS-EMLP (180X180) WH CUS
Bill of material
PHOENIX CONTACT 8199182
MANUID
Product number of the Manufacturer
8199182
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, white, labeled according to customer specifications, mounting type: adhesive
MANUTYPEDESC
Manufacturer Type Description
LS-EMLP (180X180) WH CUS
PREVIEW
Preview
INTNO
International product number
4055626436760
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
180 mm
BAF016
width
180 mm
AAF040
net weight
0.041 kg
AAH043
type of delivery
bow
BAD656
Without halogens
Yes
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626436760
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, white, labeled according to customer specifications, mounting type: adhesive
AAO057
Product type
LS-EMLP (180X180) WH CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191080
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part