Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
82 Series Casters Standards - Dual Wheel Casters
Bill of material
82-06301-60-1
PN
Reference Number
82-06301-60-1
BEARCAP
Capacity (Varies w/ Options Below)
4100 lbs.
SERIES
Series
82
CT
Caster Type
WD
Dia.
Inch
WW
Width
3 Inch
WT
Material
OH
OAH
9 Inch
SL
Swivel Lead
2.5 Inch
BRNG
Bearing
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6 Inch
YTPS
Y Top Plate Size
7.5 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models