Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
8218440000 - DK OR 35 24VDC
明細表
Weidmueller 8218440000
PREVIEW
Preview
MANUID
Manufacturer Product ID
8218440000
MANUTYPEDESC
Manufacturer Type Description
DK OR 35 24VDC
DESCSHORT
Description short
功能组件(信号处理), OR 门电路, 额定输入电平: 24 V DC= High. 0 V = Low
DESCLONG
Description long
功能组件用于实现逻辑运算,例如“或” / “和” / “或非”。
GTIN
4008190191252
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAA020
height
57 mm
BAB577
depth
65 mm
BAF016
width
12 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
85437090
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型