Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
8224, 8225, 8226, 8228 - Limitador Horizontal
Bill of material
8224
PN
Part Number
8224
SERIES
Series
Limitador Horizontal
CODE
Code
0010941
FIH
Horizontal impact force
600 kgf
TYPE
Type
MAT
Material
Carbon Steel
SC
Compatible Support
A
130 mm
B
120 mm
C
120 mm
D
73 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models