Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Gühring
Description
828 - DIN 374 TAP
Bill of material
828 8.005
J21
Item ID
J23
Item Description
GEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
A1
Thread Form Type
MF
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    2870 - DIN376 TAP
    Gühring
    794 - DIN 371 TAP
    Gühring
    796 - DIN 371 TAP
    Gühring
    2875 - DIN 5156 TAP
    Gühring
    1985 - DIN 376~ TAP
    Gühring
    2465 - DIN 371 TAP
    Gühring
    2891 - DIN 374~ TAP
    Gühring
    2877 - DIN376 TAP
    Gühring
    2869 - DIN 371 TAP
    Gühring
    827 - DIN374 TAP
    Gühring
    804 - DIN 371 TAP
Previews
3D
Dimension
2D
Download CAD models