Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
CEAM
Description
829 - Invisible, not adjustable hinge for doors and cabinets
Bill of material
CI0S829NIK00
IDNR
Identnummer
829
CODE
Code
CI0S829NIK00
SER
Series
829
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
53.9 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
15.0 kg
REV
Reversibility range
22-23 mm
HEIGHT
Height
69.8 mm
DEPTH
Depth
23.0 mm
LENGHT
Lenght
15.9 mm
WEIGHT
Weight
160.0 g
MAT
Material
Steel and galvanized zamak
DESCR
Long description
Unica per compattezza e solidità. 829 è spesso usata per applicazioni speciali quali porte a soffietto, cabine armadio o tavoli pieghevoli
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
n.d.
NEI
Fire regulations
n.d.
REI
Fire resistance
n.d.
URL
Manufacturer website
Product webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CE...
CLASS1
Fire regulations
EN1935/1
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
Dimensión
2D
Descarga de modelos CAD