Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
82RCR - Pneumatic wheels, rib profile, polypropylene centre, roller bearing bore
Bill of material
823601
COD
Code
D
Wheel diameter
260 mm
F
Wheel width
85 mm
DD
Hub bore diameter
mm
L
Hub length
74 mm
LC
Load capacity
150 daN
W
Weight
kg
INFO
Catalogue
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models