Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
8432130000 - WTZ4 PT100/3 V 0-10V
Bill of material
Weidmueller 8432130000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8432130000
MANUTYPEDESC
Manufacturer Type Description
WTZ4 PT100/3 V 0-10V
DESCSHORT
Short Description
Temperature transducer, PT100, 2-/3-wire connection technology, Configurable, Input: Temperature, PT100 (3- wire) Output: 0-10 V
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248110131
MANUNAME
Manufacturer Name
Weidmueller Group
ABE313
analogue output (0 V ... 2 V)
No
ABE314
analogue output (0 V ... 5 V)
No
ABE315
analogue output (2 V ... 10 V)
No
BAA039
max. ambient temperature
55 °C
BAB479
lower range-limit of temperature/RTD input
-200 °C
BAB480
upper range-limit of temperature/RTD input
850 °C
BAB577
depth
112.400 mm
BAD484
Output signal can be configured
Yes
BAD715
suitable for series installation
Yes
BAD792
analog output
0 V ... 10 V
BAF016
width
12.500 mm
AAF040
Mass
0.120 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir