Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
PHILIPP
Description
84VS__ - Connecting Rail - Width 85 mm
Bill of material
84VS201205
CNSORDERNO
Article number
LN
Number of loops
SL
Length
mm
H
Height
mm
L
Length
1250 mm
B1
Width
85 mm
B2
Width
85 mm
B3
Width
85 mm
L1
Length
190 mm
CNSMASSEXACT
Weight
kg/Stck.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models