Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Caster Concepts
Description
85 Series Casters Standards - Extra Heavy Duty Casters
Bill of material
85-06251-20-1
PN
Reference Number
85-06251-20-1
BEARCAP
Capacity (Varies w/ Options Below)
4000 lbs.
SERIES
Series
85
CT
Caster Type
WD
Dia.
Inch
WW
Width
Inch
WT
Material
OH
OAH
8.5 Inch
SL
Swivel Lead
2.5 Inch
BRNG
Bearing
WGHT
Wt.
38.0 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
6 Inch
YTPS
Y Top Plate Size
7.5 Inch
XBHS
X Bolt Hole Spacing
4.5 Inch
YBHS
Y Bolt Hole Spacing
6 Inch