Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
852-1605 - Industrial-Managed-Switch 8Port 1000BASE-T
Bill of material
852-1605
BESTNR
Item-No.
852-1605
BEZEICHNUNG
Description
Industrial-Managed-Switch, metallic black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
162.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
120.00 mm
FARBE
Color
black
GEWICHT
Weight
860.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models