Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
857-161 - Basic solid-state relay, Nominal input voltage: 24 VDC, Output voltage range: 0 … 30 VDC, Limiting continuous current: 3 A
Bill of material
857-161
BESTNR
Item-No.
857-161
BEZEICHNUNG
Description
Basic solid-state relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
14.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
28.00 mm
FARBE
Color
black
GEWICHT
Weight
3.500 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models