Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
857-640 - Timer relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 6 A, Railway, Multifunction/Multitime, Yellow status indicator, Module width: 6 mm
Bill of material
857-640
BESTNR
Item-No.
857-640
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
96.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light gray
GEWICHT
Weight
33.221 g
BEMERKUNGEN
Comment
DC 24 V | 18 mA
ECLASS71
eCl@ss 7.1
27-37-16-05
ECLASS81
eCl@ss 8.1
27-37-16-05
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models