目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8611-177462-eCONTROL - Universal controller
Buerkert
Process and Control Valves
Process Valve Automation
Control
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/automat/stellungsregler/8611.prj},{NB=8611-177462-eCONTROL - Universalregler},{BUNR=177462},{MA=Wand},{RA=2 x PWM},{SOLL=4-20 mA},{AUSF=2},{MA2=2},{X=47.000},{CNSMASSEXACT=0.141}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Buerkert
Description
8611 - eCONTROL - Universal controller
Bill of material
8611-177462-eCONTROL - Universal controller
BUNR
Ident number
177462
177462
MA
Mounting disposition
Wall
Wall
RA
controller outputs
2 x PWM
2 x PWM
SOLL
Setpoint setting
4-20 mA
CNSMASSEXACT
Weight
0.141
0.141
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求