Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
867782-2
Bill of material
867782-2
PN
Part Number
867782-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
867782-2
TEINTERNALDESCRIPTION
TE Internal Description
LGH CONTACT PIN
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
1
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTTYPE
Contact Type
Pin
DSUBCONTACTSIZE
D-Sub Contact Size
20
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
CONTACTSTYLE
Contact Style
Long
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Snap-In
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.07 - 1.85 mm [ .042 - .073 in ]
WIRESIZEAWG
Wire Size
24 - 20 AWG
WIRESIZEMM2
Wire Size
.2 - .6 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models