目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8691-00227273-Connector - M12-F003-L012-M002
Buerkert
Products (A - Z)
8801
Seat valve Classic
Controllers
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/sitzventilclassic/ansteuerungen/steuerkopf.prj},{NB=8691-00227273-Connector - M12-F003-L012-M002(medium)},{BUNR=00227273},{VENTILTYP=20XX},{VARIANTE=Multipol},{ELAN=MP},{FAN=S6},{ATEX=nein},{ACTIVE=1},{HIDE=1},{XAA661=Stecker - M12},{XAB508=Steuerkopf},{XAA593=Schlauchsteckverbindung},{XAA932=CLASSIC - Antrieb},{XZA001=-},{CNSMASSEXACT=0.505},{XAB508X=F003},{XAA593X=L012},{XAA932X=M002},{XZA001X=-},{LODLEVEL=medium},{INFO=Information zu diesem Typ}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
Buerkert
Description
8691 - Control Head for the integrated
Bill of material
8691-00227273-Connector - M12-F003-L012-M002
BUNR
Bürkert-ITEM-No.
00227273
00227273
XAA661
Electric connection
Connector - M12
Connector - M12
XAB508
Function
Control head
Control head
XAA593
Fluidic connection
Hose connector
Hose connector
XAA932
Mounting type
CLASSIC - Drive
CLASSIC - Drive
XZA001
ATEX approval
-
-
CNSMASSEXACT
Weight
0.505
0.505
kg
LODLEVEL
LOD Level
Medium
High
Medium
High
INFO
Information about the Type
Information about the Type
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求