Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
87447
Bill of material
874471012
PN
Part Number
874471012
DESC
Description
3.96mm Pitch Dual Body Header, Vertical, Through Hole, 10 Circuits, 0.38µm Gold(Au) over 1.25µ Nickel(Ni) Plating, Tube Packaging
CIRCUITS
Circuits
10
CURRENT
Maximum Current
5.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models