Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
87678
Bill of material
876781001
PN
Part Number
876781001
DESC
Description
1.27mm Pitch Serial ATA Backplane Receptacle, Through Hole, Vertical, Extended Height, 0.76µm Gold (Au) Selective, 22 Circuits, Lead-Free
CIRCUITS
Circuits
22
CURRENT
Maximum Current
1.5 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models