Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Molex
Description
87715
Bill of material
877153909
PN
Part Number
877153909
DESC
Description
1.00mm Pitch Edgecard Connector, 230 Circuits, Nylon 4/6 Glass-filled, Black Housing, Phosphor Bronze, 0.38µm Gold Soldertail, Lead-Free
PSC
(p)ower-(s)ignal Configuration
230s - 0p
CURRENT
Maximum Current
1.1 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Vertical
PCBTHICKNESS
PCB Thickness - Recommended
2.40 mm
TIS
Termination Interface: Style
Through Hole
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Molex
    87715
    TE Connectivity
    2214913-7
    TE Connectivity
    6650384-1
    Molex
    45912
    Molex
    45844
    PHOENIX CONTACT
    1827854 - CCV 2,5/22-GF-5,08-LR P26THR
    Molex
    67582
    Molex
    51047
Previews
3D
2D
CAD modeli indir