Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
87779
Bill of material
877791001
PN
Part Number
877791001
DESC
Description
1.27mm Pitch Serial ATA Backplane Receptacle, Through Hole, Vertical, Standard Height, 0.76µm Gold (Au) Selective, 22 Circuits, Lead-Free
CIRCUITS
Circuits
22
CURRENT
Maximum Current
1.5 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    78109
    Molex
    47018
Previews
3D
2D
Download CAD models