Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
879-3020 - Energy consumption meter, for direct connection, 65A, 3x230/400V, 50Hz, MID, Modbus® & M-Bus, 2 x S0 interface, 4DU
Bill of material
879-3020
BESTNR
Item-No.
879-3020
BEZEICHNUNG
Description
Energy consumption meter
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 16 mm²
QUERSCHNITT2
Cross section
18 - 4 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
HOEHE
Height
140.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
63.00 mm
FARBE
Color
transparent
GEWICHT
Weight
280.000 g
ECLASS71
eCl@ss 7.1
27-14-23-16
ECLASS81
eCl@ss 8.1
27-14-23-16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models