目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8792-317942-Side Control NAMUR-ohne-Profinet
Buerkert
Products (A - Z)
8802
Seat valve
Controllers
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/sitzventil/ansteuerungen/8792.prj},{NB=8792-317942-Side Control NAMUR-ohne-Profinet},{BUNR=317942},{VARIANTE=Profinet},{ELEANSCHLUSS=MP},{INI='ohne','mit'},{INITIATOREN=ohne},{ANALOGERAUSGANG=nein},{BINAERAUSGANG=nein},{BINAEREINGANG=ja},{L=157.000},{B=110.000},{H=82.000},{L100=12.500},{H100=31.000},{A100=36.000},{FLB=FA06},{ATEX=0},{ACTIVE=1},{CNSMASSEXACT=1.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 75
HELP_VARIABLE
Company
Buerkert
Description
8792 - Digital electropneumatic positioner
Bill of material
8792-317942-Side Control NAMUR-ohne-Profinet
BUNR
Bürkert-ITEM-No.
317942
317942
VARIANTE
Version
Profinet
Profinet
mm
ELEANSCHLUSS
electrical connection
MP
MP
INITIATOREN
design initiator, version initiator
ohne
mit
ohne
mit
mm
ANALOGERAUSGANG
analog output
no
no
mm
BINAERAUSGANG
binary output
nein
nein
mm
BINAEREINGANG
binary input
yes
mm
L
overall length
157.000
157.000
mm
B
overall width
110.000
mm
H
overall height
82.000
mm
FLB
Flange
FA06
FA06
ATEX
admission
0
0
mm
CNSMASSEXACT
Weight
1.600
1.600
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求