Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
WAGO
Description
883-2401 - 2-conductor through terminal block, 240 mm², with screw-type connection
Bill of material
883-2401
BESTNR
Item-No.
AAU733
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
240.00 mm²
EINDRAEHTIG
Solid conductor
70 - 240 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
70 - 240 mm²
FEINDRAEHTIG
Fine-stranded conductor
70 - 240 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
70 - 185 mm²
ABISOLIERLAENGE
Strip length
38 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
36.00 mm
BAC476
Height at lowest possible mounting height
93.00 mm
BAA018
Length
126.30 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
GEWICHT
Weight
352.400 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
AAB500
Rated current
380.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
AAW338
Manufacturer product designation
2-conductor through terminal block
AAU734
Manufacturer product description
2-conductor through terminal block, 240 mm², with screw-type connection
AAB940
min. connectable conductor cross-section multiple wire
70.00 mm²
AAB789
max. connectable conductor cross-section multiple wire
240.00 mm²
BAC740
min. line cross section, rigid
70.00 mm²
BAC677
max. line cross section, rigid
240.00 mm²
BAC739
min. line cross section, flexible
70.00 mm²
BAC676
max. line cross section, flexible
240.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
70.00 mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
185.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Screw connection
BAC375
Type of electrical connection 2
Screw connection
BAC140
Inflammability class of insulation material according to with UL94
V2
AAC820
min. operating temperature
°C
AAC821
max. operating temperature
°C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/883-2401
AAS575
Power loss per pole, current-dependent (PlIp)
11.552 W
AAS574
Rated current (In) for the power loss specification
380.000 A
FEINMINAWG
min. stranded AWG
FEINMAXAWG
max. stranded AWG
ABISOMIN
min. Strip length
38.00 mm
ABISOMAX
max. Strip length
38.00 mm
SYMBOL
Symbol name terminal block
E00224
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
Предварительные просмотры
3D
2D
Загрузка CAD-моделей