Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
883-3507 - 2-conductor ground terminal block, 35 mm², Screw Clamp coneection
Bill of material
883-3507
BESTNR
Item-No.
883-3507
BEZEICHNUNG
Description
2-conductor ground terminal block, 35 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 50 mm²
QUERSCHNITT2
Cross section
16 - 1/0 AWG
ABISOLIERLAENGE
Strip length
14 mm
VERSCHMUTZGRAD
Pollution degree
3
HOEHE
Height
57.70 mm
BREITE
Width
16.10 mm
TIEFE
Depth
59.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
green-yellow
GEWICHT
Weight
84.000 g
ECLASS71
eCl@ss 7.1
27-14-11-41
ECLASS81
eCl@ss 8.1
27-14-11-41
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models