Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
884-1243 - Jumper, for M10 stud bolts, 3-way, unplated
Bill of material
884-1243
BESTNR
Item-No.
884-1243
BEZEICHNUNG
Description
Jumper, 269 A, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
120 mm²
SPANNUNG
Measured voltage
1000 V
STROM
Current intensity
269 A
HOEHE
Height
4.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
119.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
116.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models