Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
884-3543 - Jumper, for M6 stud bolts, 3-way, unplated
Bill of material
884-3543
BESTNR
Item-No.
884-3543
BEZEICHNUNG
Description
Jumper, 125 A, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
3.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
69.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
23.000 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models