Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8873 - HBS Doppelflachstecker Stahl 4.8 verkupfert 6,3
Bill of material
SFS 626281
ARTNR
Artikelnummer
626281
FN
FN8873
TYP
KatTyp
F4
MARKE
Marke
HBS
LM
Lief.Mat
3012063
MTK
Materialkurztext
HBS DoFlStec 4.8 vcu,6x3,250
LTEXT1
Langtext 1
HBS Doppelflachstecker
LTEXT2
Langtext 2
Stahl 4.8 verkupfert
LTEXT4
Langtext 4
6.3
A
6.3 mm
B
8 mm
C
12 mm
D
10.9 mm
PV
Produktverfügbarkeit
B
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models