Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8895 - HBS Doppelflachstecker rostfrei A2-50 (1.4301/03) 6,3
Bill of material
SFS 626282
ARTNR
Artikelnummer
626282
FN
FN8895
TYP
KatTyp
F4
MARKE
Marke
HBS
LM
Lief.Mat
3022063
MKT
Materialkurztext
HBS DoFlStec A2-50,6,3,250
LTEXT1
Langtext 1
HBS Doppelflachstecker
LTEXT2
Langtext 2
rostfrei A2-50 (1.4301/03)
LTEXT4
Langtext 4
6.0
A
6.3 mm
B
8 mm
C
12 mm
D
10.9 mm
PV
Produktverfügbarkeit
B
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models