Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
890-1781 - h-distribution connector, 4-pole, Cod. B, 1 input, 2 outputs, outputs on one side, 3 locking levers, for flying leads
Bill of material
890-1781
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
32.70 mm
BREITE
Width
20.80 mm
TIEFE
Depth
63.50 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
1 2 3 4
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    890-254 - Plug, 4-pole, Cod. B
    WAGO
    890-244 - Socket, 4-pole, Cod. B
    WAGO
    890-253 - Plug, 3-pole, Cod. B
    WAGO
    890-243 - Socket, 3-pole, Cod. B
    WAGO
    890-245 - Socket, 5-pole, Cod. B
    WAGO
    890-744 - Snap-in socket, 4-pole, Cod. B
    WAGO
    890-754 - Snap-in plug, 4-pole, Cod. B
    WAGO
    890-755 - Snap-in plug, 5-pole, Cod. B
    WAGO
    2001-1201 - 2-conductor through terminal block, 1.5 mm², suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Previews
3D
Dimension
2D
Download CAD models