Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WAGO
Description
890-743 - Snap-in socket, 3-pole, Cod. B
Bill of material
890-763
BESTNR
Item-No.
LOG
Level of Geometry
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 -16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
16.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
39.00 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    890-744 - Snap-in socket, 4-pole, Cod. B
    WAGO
    890-753 - Snap-in plug, 3-pole, Cod. B
    WAGO
    890-745 - Snap-in socket, 5-pole, Cod. B
    WAGO
    890-253 - Plug, 3-pole, Cod. B
    WAGO
    890-742 - Snap-in socket, 2-pole, Cod. B
    WAGO
    890-754 - Snap-in plug, 4-pole, Cod. B
    WAGO
    890-755 - Snap-in plug, 5-pole, Cod. B
    WAGO
    890-752 - Snap-in plug, 2-pole, Cod. B
    WAGO
    890-243 - Socket, 3-pole, Cod. B
    WAGO
    770-745 - Snap-in socket, 5-pole, Cod. B
    WAGO
    890-503 - Strain relief housing, 3-pole, with locking clip, for 1 cable, 4.5 … 10.0 mm, 37 mm
    WAGO
    890-703 - Snap-in socket, 3-pole, Cod. A
    WAGO
    890-254 - Plug, 4-pole, Cod. B
    WAGO
    890-252 - Plug, 2-pole, Cod. B
Previews
3D
2D
Download CAD models