您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
italiano
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
899-631/313-000
WAGO
PG 20 - WINSTA
Series 899
Powered by
CAD模型選擇
{wago/pg20/serie899/0899-0631_313-000.prj},{NB=899-631/313-000_LOG500},{BESTNR=899-631/313-000},{ARTIKELBEZ=Verteilerbox, 20 A, schwarz},{LOG=5},{INFODE=InfoDE},{INFOEN=InfoEN},{PRODUKTGRUPPE=20},{ZOLLTARIF=85366990990},{SPANNUNG=250},{STROM=20},{SCHUTZART=20},{NENNLEISTUNG=keine Angabe},{VERLUSTLEISTUNG=keine Angabe},{TEMPUMGEBUNG=-35 ...85},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{BREITE=190.000},{HOEHE=31.000},{TIEFE=145.000},{BRANDLAST=91.83},{GEWICHT=424.5},{FARBE=schwarz},{ECLASS71=27-44-06-03},{ECLASS81=27-44-06-03},{LINKDE=http://www.wago.com/de/p/899-631_313-000},{LINKEN=http://www.wago.com/global/p/899-631_313-000},{HBL=1.000},{BBOX=145.000},{LBOX=190.000},{PPATH=../../pg20/serie899/0899-0631_313sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
899-631/313-000 - Distribution box, DALI, 1 input, 5 outputs, Cod. I, MIDI
Bill of material
899-631/313-000
BESTNR
Item-No.
899-631/313-000
ARTIKELBEZ
Item name
Distribution box, 20 A, black
LOG
Level of Geometry
LOG500
LOG300
LOG100
LOG500
LOG300
LOG100
INFODE
WAGO eShop
InfoDE
INFOEN
WAGO eShop
InfoEN
PRODUKTGRUPPE
Product group
20
ZOLLTARIF
Customs number
85366990990
SPANNUNG
Measured voltage
250
V
STROM
Current intensity
20
A
SCHUTZART
Degree of protection
20
IP
NENNLEISTUNG
Rated capacity
no information
VERLUSTLEISTUNG
Power loss
no information
TEMPUMGEBUNG
Umgebungstemperatur (Betrieb)
-35 ...85
°C
BEMESSSTOSSSPG
Rated impulse voltage
4
kV
VERSCHMUTZGRAD
Pollution degree
3
BREITE
Width
190.000
mm
HOEHE
Height
31.000
mm
TIEFE
Depth
145.000
mm
BRANDLAST
Fire load
91.83
MJ
GEWICHT
Weight
424.5
g
FARBE
Color
black
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03
LINKDE
http://www.wago.com/de/p/899-631_313-000
LINKEN
http://www.wago.com/global/p/899-631_313-000
HBL
Höhe-Breite-Länge
1.000
mm
BBOX
Breite Box
145.000
mm
LBOX
Länge Box
190.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求