Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8GB50124KM - Small distribution board
Bill of material
8GB50124KM
PREVIEW
DESCSHORT
Short Description
SIMBOX XL hollow wall 1-tier 1x 12 MW (14 MW) protection class 2
DESCLONG
Long Description
SIMBOX XL hollow wall, 1-tier 1x 12 MW (14 MW) Safety class 2
INTNO
International product number
4001869461670
SUPPLIERALTNO
Alternative product number
8GB5012-4KM
MANUID
Product number of the Manufacturer
8GB50124KM
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIMBOX XL - 1 X 12 (14) MW - HOLLOW WALL
BAA351
Color
White
AAG080
DIN-rail present
Yes
AAT083
Width in units of measurement
12
AAP662
Number of rows
1
BAF728
Mounting plate present
No
BAD445
Transparent ceiling present
No
BAF016
Width
365 mm
BAG975
Protection type IP
IP30
AAG079
extension possible
No
BAB577
Depth
102 mm
BAA020
Height
400 mm
BAA211
Installation depth
70 mm
AAC218
EMC design present
No
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
SIMBOX XL hollow wall, 1-tier 1x 12 MW (14 MW) Safety class 2
AAO663
GTIN
4001869461670
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85381000
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models