Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Siemens Industry
Description
8GB52122KM01 - Small distribution board
Bill of material
8GB52122KM01
PREVIEW
DESCSHORT
Short Description
SIMBOX XL, 1-tier wall box, HW, 1-tier 12 MW PU, 12 units
DESCLONG
Long Description
SIMBOX XL, 1-tier Wall box, Hardware 1-tier 12 MW VPE 12 units
INTNO
International product number
4001869496665
SUPPLIERALTNO
Alternative product number
8GB5212-2KM01
MANUID
Product number of the Manufacturer
8GB52122KM01
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIMBOX XL 1 ROW, BASEMENT, HW
AAG080
DIN-rail present
No
AAG078
type of cover
closed
AAT083
Width in units of measurement
12
AAP662
Number of rows
1
BAF728
Mounting plate present
No
BAD445
Transparent ceiling present
No
BAF016
Width
341 mm
BAG975
Protection type IP
IP30
AAG079
extension possible
No
BAB577
Depth
88 mm
BAA020
Height
374 mm
BAA211
Installation depth
70 mm
AAC218
EMC design present
No
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
SIMBOX XL, 1-tier Wall box, Hardware 1-tier 12 MW VPE 12 units
AAO663
GTIN
4001869496665
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
12
QUANTITYINT
Quantity Scale
12
CTN
Customs tariff number
85381000
COO
Country of origin
DE
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Modèles CAO générés
Aucune action possible avec ce composant !