Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8GK11323KA22 - Wall-type distributor
Bill of material
8GK11323KA22
PREVIEW
DESCSHORT
Short Description
ALPHA 400, wall-mounted cabinet, IP44, protection class 2, H: 800 mm, W: 550 mm, D: 210 mm
DESCLONG
Long Description
ALPHA 400, wall-mounted cabinet, IP44, Protection class 2, H: 800 mm, W: 550 mm, T: 210 mm, RAL 9016 The ALPHA distribution board – a complete system of wall-mounted and floor-mounted distribution boards for installing devices up to 1250 A.ALPHA distribution systems are tested according to IEC 61439. Due to the modular design and a common platform structure, the device-specific installation kits can be integrated into different distributor variants. This facilitates easy planning and installation. Equipping is done individually and on a project-specific basis. The SIMARIS configuration software providessupport from planning to documentation of standard and power distribution boards.ALPHA distribution systems are available in a wide range of designs and many special colors. Glass and steel door options are available.ALPHA – the system concept counts.
INTNO
International product number
4001869431895
SUPPLIERALTNO
Alternative product number
8GK1132-3KA22
MANUID
Product number of the Manufacturer
8GK11323KA22
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
wall-mounted cabinet
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
ALPHA 400, wall-mounted cabinet, IP44, Protection class 2, H: 800 mm, W: 550 mm, T: 210 mm, RAL 9016
AAO663
GTIN
4001869431895
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85381000
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models