Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8GK40018KK22 - Panel for distribution board
Bill of material
8GK40018KK22
PREVIEW
DESCSHORT
Short Description
ALPHA 400 DIN, quick-assembly kit for modular installation devices
DESCLONG
Long Description
ALPHA 400 DIN, quick assembly Assembly kit for installation Built-in units with clearance between rows 125 mm with N/PE bar, with longitudinal stays, H=1200 W=500 The ALPHA distribution board – a complete system of wall-mounted and floor-mounted distribution boards for installing devices up to 1250 A.ALPHA distribution systems are tested according to IEC 61439. Due to the modular design and a common platform structure, the device-specific installation kits can be integrated into different distributor variants. This facilitates easy planning and installation. Equipping is done individually and on a project-specific basis. The SIMARIS configuration software providessupport from planning to documentation of standard and power distribution boards.ALPHA distribution systems are available in a wide range of designs and many special colors. Glass and steel door options are available.ALPHA – the system concept counts.
INTNO
International product number
4001869260716
SUPPLIERALTNO
Alternative product number
8GK4001-8KK22
MANUID
Product number of the Manufacturer
8GK40018KK22
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
A400,RMK,R125,1200/500,N/PE
BAF728
Mounting plate present
No
BAA020
Height
1200 mm
AAG103
number of DIN rails
16
AAG104
number of modular spacings per DIN-rail
12
BAF016
Width
500 mm
AAG101
cover present
Yes
BAB577
Depth
210 mm
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
ALPHA 400 DIN, quick assembly Assembly kit for installation Built-in units with clearance between rows 125 mm with N/PE bar, with longitudinal stays, H=1200 W=500
AAO663
GTIN
4001869260716
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models