Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8GK99000KK34 - Base/base element (enclosure)
Bill of material
8GK99000KK34
PREVIEW
DESCSHORT
Short Description
ALPHA, base, H: 100 mm, W: 800 mm, D: 320 mm, RAL 7035
DESCLONG
Long Description
ALPHA, Base, H: 100 mm, W: 800 mm, T: 320 mm, RAL 7035
INTNO
International product number
4001869394091
SUPPLIERALTNO
Alternative product number
8GK9900-0KK34
MANUID
Product number of the Manufacturer
8GK99000KK34
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
base
BAA020
Height
100 mm
BAB577
Depth
320 mm
BAF343
suitable for air intake and exhaust
No
BAF016
Width
800 mm
AAB644
suitable for outside installation
No
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
ALPHA, Base, H: 100 mm, W: 800 mm, T: 320 mm, RAL 7035
AAO663
GTIN
4001869394091
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85381000
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models