Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Baldor Reliance
Description
8MX MPB Sprocket - 8MX HT500 MPB Sprockets
Bill of material
481874
PN
Part Number
NT
Number of Teeth
WB
Width of Belt
mm
SN
Sprocket Number
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
FD
Flange Diameter
Inch
TYPE
Type
6F
E
0 Inch
F
Inch
L
Inch
M
Inch
BOREMIN
Min. Bore Size
Inch
BOREMAX
Max. Bore Size
Inch
W
Approx. Weight
LBS
WW
Approx. WR^2
Lb-Ft^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models