Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
8N
Bill of material
8N2021-Z-140000481420
CNSORDERNO
Order Number
SF
Switching Function
NOP
Number of Poles
RV
Rated voltage
TS
Terminal Style
CS
Contact Specs
CB
Color Button
A
Button diameter
8 mm
B
Button height
7.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NIDEC COMPONENTS
    8A
    NIDEC COMPONENTS
    SA-7000
    NIDEC COMPONENTS
    8E
    NIDEC COMPONENTS
    8R
    NIDEC COMPONENTS
    8GA
    NIDEC COMPONENTS
    CHS
    NIDEC COMPONENTS
    MR/MRE
    NIDEC COMPONENTS
    8B
    NIDEC COMPONENTS
    CFPA
    NIDEC COMPONENTS
    CFPB
    NIDEC COMPONENTS
    FT
    NIDEC COMPONENTS
    ET
    NIDEC COMPONENTS
    8D
    NIDEC COMPONENTS
    ST-4
Previews
3D
Dimension
2D
Download CAD models