Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8PQ60005BA20 - Component for installation (electrical cabinet)
Bill of material
8PQ60005BA20
PREVIEW
DESCSHORT
Short Description
SIVACON S4 cable connection rear, switch 3VL4 up to 400 A 4-pole H: 250 mm
DESCLONG
Long Description
SIVACON S4 cable connection rear switches 3VL4 up to 400A 4-pole H: 250mm The SIVACON S4 power distribution board is an efficient system consisting of an enclosure and SENTRON components. The SIVACON S4 power distribution board is a system for producing a design-verified switchgear and control gear assembly. It provides reliable, integrated and efficient power distribution up to 4000 A. The modular system can be flexibly adapted to almost all requirements. A range of installation options to cater for components with different accessories are the ideal response to changing power distribution needs. The configuration software SIMARIS configuration provides support from planning to documentation of the SIVACON power distribution board and the ALPHA UNIVERSAL distribution boards. Key features of the Siemens SIVACON power distribution boards: 1. SIMARIS configuration software allows more reliable planning and saves times for costing quotes and for plant documentation. 2. An efficient ventilation system tailored to the components prevents hot spots and a build-up of heat during operation, reduces derating and ensures permanent plant availability. 3. The form of internal separation up to 4b can be effectively achieved with standard components. 4. The design of the SIVACON S4 power distribution board simplifies device connection and installation. 5. Adjustable device holders offer a maximum range of applications with minimal block variance, for example the choice of operating mechanism and switching device installation type. 6. The SIVACON S4 power distribution board flexible manufacturing concept is certified in accordance with ISO 9001 and allows implementation of prefabricated solutions in various stages of development (with or without copper versions as required) with very short lead times.
INTNO
International product number
4042948181171
SUPPLIERALTNO
Alternative product number
8PQ6000-5BA20
MANUID
Product number of the Manufacturer
8PQ60005BA20
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
KIT 3VL4/4P CABLE CONNECTION REAR HORIZ
BAB577
Depth
800 mm
BAA020
Height
200 mm
BAF016
Width
600 mm
AAU732
Manufacturer product root
SIVACON S4
AAO742
Brand
SIVACON S4
AAU734
Manufacturer product description
SIVACON S4 cable connection rear switches 3VL4 up to 400A 4-pole H: 250mm
AAO663
GTIN
4042948181171
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85381000
COO
Country of origin
DE
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型