Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8PQ95001BA25 - Mounting accessories (electrical cabinet)
Bill of material
8PQ95001BA25
PREVIEW
DESCSHORT
Short Description
SIVACON S4 saucer-head bolt - square head M10x65, DIN 603, 1 pack = 50 units
DESCLONG
Long Description
square saucer-head bolt M10x65, DIN 603, 1 pack =50 unit(s) The SIVACON S4 power distribution board is an efficient system consisting of an enclosure and SENTRON components. The SIVACON S4 power distribution board is a system for producing a design-verified switchgear and control gear assembly. It provides reliable, integrated and efficient power distribution up to 4000 A. The modular system can be flexibly adapted to almost all requirements. A range of installation options to cater for components with different accessories are the ideal response to changing power distribution needs. The configuration software SIMARIS configuration provides support from planning to documentation of the SIVACON power distribution board and the ALPHA UNIVERSAL distribution boards. Key features of the Siemens SIVACON power distribution boards: 1. SIMARIS configuration software allows more reliable planning and saves times for costing quotes and for plant documentation. 2. An efficient ventilation system tailored to the components prevents hot spots and a build-up of heat during operation, reduces derating and ensures permanent plant availability. 3. The form of internal separation up to 4b can be effectively achieved with standard components. 4. The design of the SIVACON S4 power distribution board simplifies device connection and installation. 5. Adjustable device holders offer a maximum range of applications with minimal block variance, for example the choice of operating mechanism and switching device installation type. 6. The SIVACON S4 power distribution board flexible manufacturing concept is certified in accordance with ISO 9001 and allows implementation of prefabricated solutions in various stages of development (with or without copper versions as required) with very short lead times.
INTNO
International product number
4042948169544
SUPPLIERALTNO
Alternative product number
8PQ9500-1BA25
MANUID
Product number of the Manufacturer
8PQ95001BA25
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SAUCER-HEAD BOLT DIN 603/M10X65
BAB577
Depth
-9999000 mm
BAA020
Height
-9999000 mm
BAF016
Width
-9999000 mm
AAU732
Manufacturer product root
SIVACON
AAO742
Brand
SIVACON
AAU734
Manufacturer product description
square saucer-head bolt M10x65, DIN 603, 1 pack =50 unit(s)
AAO663
GTIN
4042948169544
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73181595
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models