Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8US16515DK02 - Busbar adapter system (LV circuitry)
Bill of material
8US16515DK02
PREVIEW
DESCSHORT
Short Description
Adapter 32 A with 1 DIN rail 45 x 160 mm
DESCLONG
Long Description
Adapter 32A with 1 DIN rail 45x 160 mm 8US busbar system for setting up protective devices such as fuse switch disconnectors and circuit breakers - safe, space-saving and clearly laid out. The use of the 8US busbar systems from Siemens gives a number of options for installing rail-adaptable connecting, switching and installation devices. Cost-effective electrotechnical enhancement of modern distribution boards is possible due to their small footprint, compact design and quick assembly contacts. Mounting is on longitudinal stays and the rail gapis 60 mm. Key features of the Siemens 8US busbar systems: 1. Mechanical fixing and electrical contacting in a single step. 2. Worldwide approval and therefore worldwide use in mechanical and plant engineering. 3. Easy replacement of individual devices or entire combinations. 4. Time savings and cost reductions in installation with preassembled load feeders. 5. High operational safety with finger-safe adapter and device holder covers. 6. Large range of busbars can be used for easy adjustment to currents of up to 1,600 A.
INTNO
International product number
4001869526300
SUPPLIERALTNO
Alternative product number
8US1651-5DK02
MANUID
Product number of the Manufacturer
8US16515DK02
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
BUSBAR ADAPTER 32 A WITH 1 MOUNTING RAIL
AAS574
Rated current [In] for the power loss specification
32 A
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Adapter 32A with 1 DIN rail 45x 160 mm
AAO663
GTIN
4001869526300
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
4
QUANTITYINT
Quantity Scale
4
CTN
Customs tariff number
85389099
COO
Country of origin
DE
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD