Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8US19412BA00 - Clamp (not overhead line, unspecified)
Bill of material
8US19412BA00
PREVIEW
DESCSHORT
Short Description
Busbar system, accessory, busbar center-to-center spacing 40, 60 mm terminal
DESCLONG
Long Description
Busbar system, accessories Busbar center-to-center spacing 40, 60 mm Connection terminal Bar thickness: 10 mm+TT profile for copper busbars and laminated copper bands on busbars 2x40x 10 mm also for longitudinal connections 8US busbar system for setting up protective devices such as fuse switch disconnectors and circuit breakers - safe, space-saving and clearly laid out. The use of the 8US busbar systems from Siemens gives a number of options for installing rail-adaptable connecting, switching and installation devices. Cost-effective electrotechnical enhancement of modern distribution boards is possible due to their small footprint, compact design and quick assembly contacts. Mounting is on longitudinal stays and the rail gapis 60 mm. Key features of the Siemens 8US busbar systems: 1. Mechanical fixing and electrical contacting in a single step. 2. Worldwide approval and therefore worldwide use in mechanical and plant engineering. 3. Easy replacement of individual devices or entire combinations. 4. Time savings and cost reductions in installation with preassembled load feeders. 5. High operational safety with finger-safe adapter and device holder covers. 6. Large range of busbars can be used for easy adjustment to currents of up to 1,600 A. Siemens offers a comprehensive portfolio of protection, switching, measuring and monitoring devices, distribution boards as well as switches and sockets for safe and efficient electrical infrastructure in buildings and industry.
INTNO
International product number
040892923964
SUPPLIERALTNO
Alternative product number
8US1941-2BA00
MANUID
Product number of the Manufacturer
8US19412BA00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
TERMINAL 10MM, 2 X 40MMX10MM
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Busbar system, accessories Busbar center-to-center spacing 40, 60 mm Connection terminal Bar thickness: 10 mm+TT profile for copper busbars and laminated copper bands on busbars 2x40x 10 mm also for longitudinal connections
AAO663
GTIN
4011209079120
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85369010
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models