Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WD43080DC - Signal column element, foot without pipe
Bill of material
8WD43080DC
PREVIEW
DESCSHORT
Short Description
Foot (individual), cast iron for pipe mounting, pipe lengths > 400 mm, accessory for signaling columns
DESCLONG
Long Description
foot individually, metal, for pipe mounting, pipe lengths > 400 mm, accessory for signaling columns, with diameter 70 mm SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
INTNO
International product number
754554486925
SUPPLIERALTNO
Alternative product number
8WD4308-0DC
MANUID
Product number of the Manufacturer
8WD43080DC
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIGNAL COLUMN, DIAMETER 70 MM
BAA351
Color
Black
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
foot individually, metal, for pipe mounting, pipe lengths <gt/> 400 mm, accessory for signaling columns, with diameter 70 mm
AAO663
GTIN
4011209333987
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85319000
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models