Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WD44001AF - Optical module for signal tower
Bill of material
8WD44001AF
PREVIEW
DESCSHORT
Short Description
Signaling column continuous light element blue, 12-240 V AC/DC
DESCLONG
Long Description
Continuous light element, blue, 12-230 V AC/DC, 70 mm diameter, base BA 15d without light element Continuous light element SIRIUS 8WD4 without light source for modular installation of signaling columns, e.g. for visual and/or acoustic warning devices or for the control of complex processes.Thanks to the high degree of protection, the rugged devices are suitable for industrial use and are extremely resistant to shocks and vibrations. The secure bayonet mechanism allows easy installation as well as quick replacement of the light elements.In addition to a continuous light, flashlights, blinklights androtating lights in various colors and voltages are available, as well as buzzers and sirens. They can be supplied with various diameters, optionally also with communication capability through connection to AS-Interface Optimum light distribution is achieved by using several LEDs in one light module.Feet, pipes, brackets, incandescent lamps, LEDs and pipe adapters are available as accessories.SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
INTNO
International product number
754554780795
SUPPLIERALTNO
Alternative product number
8WD4400-1AF
MANUID
Product number of the Manufacturer
8WD44001AF
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIGNALLING COLUMN STEADY LIGHT
AAB972
min. operating voltage with AC 60 Hz
12 V
AAB839
max. operating voltage with AC 60 Hz
230 V
AAB840
max. operating voltage with DC
230 V
BAB376
Outer diameter
70 mm
AAB971
min. operating voltage with AC 50 Hz
12 V
AAB973
min. operating voltage with DC
12 V
AAB838
max. operating voltage with AC 50 Hz
230 V
BAA097
Color of housing
Blue
BAG975
Protection type IP
IP65
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Continuous light element, blue, 12-230 V AC/DC, 70 mm diameter, base BA 15d without light element
AAO663
GTIN
4011209496903
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models