Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WD44200CE - Optical module for signal tower
Bill of material
8WD44200CE
PREVIEW
DESCSHORT
Short Description
Signaling column single-flash light element clear, 24 V DC
DESCLONG
Long Description
Single-flash light element, w. built-in electronic flash, clear, 24 V DC, Diameter 70 mm Flashlight element SIRIUS 8WD4 including light sources for modular installation of signaling columns, e.g. for visual and/or acoustic warning devices or for the control of complex processes.Thanks to the high degree of protection, the rugged devices are suitable for industrial use and are extremely resistant to shocks and vibrations. The secure bayonet mechanism allows easy installation as well as quick replacement of the light elements.In addition to a continuous light, flashlights, blinklights and rotating lights in various colors and voltages are available, as well as buzzers and sirens. They can be supplied with various diameters, optionally also with communication capability through connection to AS-Interface Optimum light distribution is achieved by using several LEDs in one light module.Feet, pipes, brackets, incandescent lamps, LEDs and pipe adapters are available as accessories.SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
INTNO
International product number
4011209497092
SUPPLIERALTNO
Alternative product number
8WD4420-0CE
MANUID
Product number of the Manufacturer
8WD44200CE
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIGNALLING COLUMN
BAB376
Outer diameter
70 mm
BAD925
Design of radiation source
discharge lamps
BAG975
Protection type IP
IP65
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Single-flash light element, w. built-in electronic flash, clear, 24 V DC, Diameter 70 mm
AAO663
GTIN
4011209497092
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD