Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WD44205BC - Optical module for signal tower
Bill of material
8WD44205BC
PREVIEW
DESCSHORT
Short Description
Signaling column flashlight element LED green, 24 V AC/DC
DESCLONG
Long Description
Flashlight element, with integrated LED, green, 24 V AC/DC, Diameter 70 mm Repeated-flash light element SIRIUS 8WD4 including light sources for modular installation of signaling columns, e.g. for visual and/or acoustic warning devices or for the control of complex processes.Thanks to the high degree of protection, the rugged devices are suitable for industrial use and are extremely resistant to shocks and vibrations. The secure bayonet mechanism allows easy installation as well as quick replacement of the light elements.In addition to a continuous light, flashlights, blinklights and rotating lights in various colors and voltages are available, as well as buzzers and sirens. They can be supplied with various diameters, optionally also with communication capability through connection to AS-Interface Optimum light distribution is achieved by using several LEDs in one light module.Feet, pipes, brackets, incandescent lamps, LEDs and pipe adapters are available as accessories.SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
INTNO
International product number
040892555127
SUPPLIERALTNO
Alternative product number
8WD4420-5BC
MANUID
Product number of the Manufacturer
8WD44205BC
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIGNALLING COLUMN
BAB376
Outer diameter
70 mm
BAD925
Design of radiation source
LED
BAA097
Color of housing
green
BAG975
Protection type IP
IP65
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Flashlight element, with integrated LED, green, 24 V AC/DC, Diameter 70 mm
AAO663
GTIN
4011209497375
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Загрузка ...
Предварительные просмотры
3D
2D
Загрузка CAD-моделей