Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WD44500EA2 - Signal column element, acoustic
Bill of material
8WD44500EA2
PREVIEW
DESCSHORT
Short Description
Signaling column, multifunctional siren element, different sounds can be set, 230 V AC
DESCLONG
Long Description
Siren element, multi-tone 102 dB, 8 tones + adjustable volume, black, 230 V AC, diameter 70 mm Siren element SIRIUS 8WD4 for modular installation of signaling columns, e.g. for visual and/or acoustic warning devices or for the control of complex processes.Thanks to the high degree of protection, the rugged devices are suitable for industrial use and are extremely resistant to shocks and vibrations. The secure bayonet mechanism allows easy installation as well as quick replacement of the acoustic elements. Acoustic elements can be adjusted in tone and volume.In addition to a continuous light, flashlights, blinklights and rotating lights in various colors and voltages are available, as well as buzzers and sirens. They can be supplied with various diameters, optionally also with communication capability through connection to AS-Interface Optimum light distribution is achieved by using several LEDs in one light module.Feet, pipes, brackets, incandescent lamps, LEDs and pipe adapters are available as accessories.SIRIUS 8WD signaling columns - Modular and communication-capable with modern design.
INTNO
International product number
754554781372
SUPPLIERALTNO
Alternative product number
8WD4450-0EA2
MANUID
Product number of the Manufacturer
8WD44500EA2
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIGNALLING COLUMN
BAD915
Voltage type
AC
AAC141
Sound adjustable
Yes
BAB376
Outer diameter
70 mm
BAG975
Protection type IP
IP65
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Siren element, multi-tone 102 dB, 8 tones + adjustable volume, black, 230 V AC, diameter 70 mm
AAO663
GTIN
4011209497481
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models